Non-spill quick coupling for air conditioning lines SPF

With our effective anti-leak technology, the SPF clean break couplings allow frequent connections and disconnections of air conditioning systems without having to refill circuits with refrigerant. Threaded connection guarantees the absolute safety of connections, which can be reinforced with a pin in cases where vibration is an issue.  Our very light quick connectors are the ideal solution for on board applications: aircraft, helicopters, motorsports competition vehicles, portable air conditioning units.

 

APPLICATIONS

Refrigerant lines for air conditioning applications

Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): from 06 to 17
  • Maximum allowable pressure*: 80 bar (1160 PSI)

Air conditioning fluid

  • High-performance treated aluminum alloy
  • 2 standard seal types; others available on request

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter