Multicoupling plate for high pressure hydraulic circuits RMP 49

The high performance RMP manual plates offer excellent yield with a high flow rate and fluid speed reaching up to 30m per second, making them ideal for core pulls and other applications involving high pressure. The plates are fitted with clean-break design couplings: no risk of spillage of oil into the mold at disconnection and no ingress of air or pollution into the circuits at connection.

Robust and easy to handle, the RMP design ensures operation safety.

APPLICATIONS

Centralized connection for:

  • Core pulls
  • High pressure hydraulic circuits
  • Supply of ejection cylinders and more
Technical specificationsFluidsConstructionOther features
  • Nominal diameters (mm): 09
  • Max. working pressure (bar)*: up to 3 x 180 bar (2610 PSI) couplings (supply circuit) and up to 3 x 10 bar (145 PSI) couplings (output circuit)

Hydraulic oils

Please contact Stäubli for details.

Systems tailored to both existing and new presses and molds.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter