Robotic tool changers MPS

Robotic tool changing solutions

Robotic tool changer systems MPS for all robots

Stäubli is a technological pioneer in the design and development of robotic tool changing systems. Our customers benefit from our extensive expertise in all industrial sectors and our modular product concept through two efficient solutions: Our configuration system for robotic tool changers offers you maximum flexibility and technological diversity. Our Customized Solutions enable the design of special, application-specific systems.

MPS PAYLOAD RANGE & TRANSFER MODULES

MPS Small payload

Models by payload:
10 kg / PCD31.5
20 kg / PCD40
20 kg / PCD50
35 kg / PCD50
55 kg / PCD63

MPS Medium payload

Models by payload:
80 kg / PCD80
100 kg / PCD100
350 kg / PCD125

MPS High payload

Models by payload:
630 kg / PCD160
1,530 kg / PCD200
2,500 kg / PCD315

Downloads

Reset filter

Select your automatic robotic tool changer by payload

Introducing Stäubli – the revolutionary robotic tool changing system that puts your production line on the cutting edge of automation. With our modular product concept, you can customize your system to meet the exact needs of your industry.

See All

Robotic tool changers - modular solutions for every requirement

Whether your projects have individual and comprehensive requirements or need a fast solution, Stäubli's range of robotic tool changers can quickly meet all complex demands thanks to the modular product concept.

Expert minute

What are the challenges to be overcome?

Jean-Christophe PRIOUX, MPS Activity Manager for Stäubli Fluid Connectors, explains the benefits of tool changers to ensure an optimal productivity of a robot.

MPS Robotic Tool Changers increase the productivity for all robots and applications. Stäubli´s MPS robotic tool changers enable highest productivity for all robot manufacturers and for all payloads. Stäubli is a leading technological pioneer in the development and application of MPS robotic tool changing systems. Our customers benefit from our many years of expertise in all industry sectors, as well as our modular product concept for all industrial requirements.

Enhancing efficiency with robotic tool changers

Discover our Expert Minute video to find out how Stäubli's tool changers increase efficiency in production.

Get expert support

Need help selecting the right tool changer?

Speak directly with a tool changer expert.
Get guidance based on your application, payload range and safety requirements.