Lead coupler. The inner conductors and the shields are interconnected. The contact sockets of the inner conductor of the BNC plug connector are in gold-plated brass.
ORDER NO. | TYPE | RATED VOLTAGE / CURRENT | FREQUENCY RANGE | VSWR | |
|---|---|---|---|---|---|
67.9547-28 | XF-F | 1000 V, CAT II (600 V, CAT III) / 1 A | DC … 500 MHz | < 1.3 | Au Ni |