We are here for you. All over the world.
- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
The MULTILAM flexo type ML-CUX is a two-component MULTILAM for challenging high-power contact solutions. Its unique design optimally unites electrical and mechanical properties resulting in an excellent current-carrying capacity combined with high flexibility and easy assembly even in plugs and sockets with large diameter. A wide spring deflection based on a stretching principle allows high tolerances and misalignment and offers pivotal advantages for the use and fabrication of contact solutions. The ML-CUX fulfills customer requirements regarding compactness, high power density and reduction of Total Costs of Ownership (TCO). It guarantees long-lasting, reliable and low-loss energy transfer.
ML-CUX with high current carrying capacity and big tolerance compensation for high demands and compact solutions. Quick and easy assembly, versatile and cost-saving.
MULTILAM flexo | ML-CUX |
---|---|
Diameter range | > 40 mm |
Width | 18.7 mm |
Rated current | up to 240 A/cm |
Short circuit current (1s) | up to 4400 A/cm |
Peak current withstand | up to 11200 A/cm |
Mating cycles | 10 000 |
Working temperature | 150°C |
We are here for you. All over the world.