CS9 EtherCAT I/O Terminals

D244030

EtherCAT Coupler with integrated digital inputs/outputs

D244031

HD EtherCAT Terminal, 8-channel digital input + 8-channel digital output 24VDC

D244427

4-channel analog input terminal -10…+10 V

D244428

4-channel analog output terminal -10…+10 V, 16bit

D244429

Incremental encoder interface

D244430 & D244431

Incremental encoder i2-channel serial interfaces RS232/RS422/RS485, D-sub connection interface

D244432

Power supply terminals for E-bus

D244435

8-channel digital input or output 24 V DC, freely configurable