ACCESORIOS PARA PRUEBAS Y MEDICIONES

Productos para medición de alta frecuencia

This product range includes passive high-frequency test probes and accessories as well as touch-protected BNC plug connectors, insulated BNC panel-mount sockets, leads with RG58 or RG59 cable, adapters and converters. Our test probes are suitable for use in CAT III- and CAT IV environments (Measurement Categories), such as the analysis of house and building installations with mains analysis/mains monitoring devices. Our high-frequency accessories are designed with clearance and creepage distances in accordance with IEC/EN 61010-031.

Encuentre su producto

Restablecer filtro