Weaving preparation

SAFIR S30 for filament fabrics

Yarn types
  • Multifilaments and fine monofilaments
  • Cotton and blended yarns (carded, combed) 
  • 1.1–67 tex, Ne 532–9, 11–670 dtex, 10–600 den, Nm 900–15
our Sales Team

The SAFIR S30 automatic drawing-in system is ideal for processing filament yarns to make fabrics for awnings, leisure wear, and linings as well as technical textiles.

Consisting of a mobile drawing-in machine and one or ideally more stationary drawing-in stations, the system fully automatically draws the yarn into the reed and healds with up to 12/16 carrier rods. The final product is the warp with yarn sheet completely drawn into the healds and reed. Using a suitable harness truck, the compact unit is transported to the weaving machine and laid in or temporarily parked in a storage area.

This system design provides very high drawing-in performance while allowing maximum flexibility in the placement of the system within the existing space. Adaptation to the material flows within the mill is optimal.

Main features of the SAFIR S30

  • Equipped with Active Warp Control for controlling and monitoring every single warp yarn with cutting-edge technology, the machine offers maximum productivity.
  • Optimal ergonomics, pictograms, and context-sensitive assistance messages support operating personnel in handling and programming.
  • The system can be integrated into any weaving mill. The space requirements are minimal, and the system can be optimally positioned in a variety of set ups.