sensitive environments Hygienic - humid

HE industrial robot range

All around the world, the food industry makes extensive use of industrial robots, particularly HE robots for hygienic and humid environments. Stäubli’s HE robotic arms have become the market leader thanks to their compliant and unique design, unmatched technical performance and ability to completely eliminate bacterial contamination risks. This major innovation has revolutionized the food industry
HE robots are also developed for applications within harsh environment such as waterjet cutting, washing-cleaning or deburring.

6 axis HE robots

Stäubli TX2-90 HE (Hygienic-Humid) industrial robot
  • Reach: 670 mm - 2594 mm
  • Maximum payload: 5 kg - 150 kg
  • Repeatability: ± 0.02 mm - ± 0.1 mm
More info

SCARA HE robots

SCARA TS2 HE robot (hygienic - humid environment)
  • Reach: 460 mm - 1000 mm
  • Maximum payload: 8.4 kg
  • Repeatability: ± 0.01 mm - ± 0.02 mm
  • Stroke: 200 mm (400 mm optional)
More info

FAST picker TP80 HE robot

FAST picker TP80 HE 4 axis robot for sensitive environments
  • Reach: 800 mm
  • Maximum payload: 1 kg
  • Repeatability: ± 0.05 mm
  • Stroke: 100 mm (200 mm optional)
More info
Highlights

Robots for hygienic, humid or harsh environments

Stäubli HE robots are offering unique advantages for applications such as machine tending as well as food and metal industries.

Articulated robot for food industry
Perfectly suited for sensitive environments
  • Hygienic design aligned with EHEDG recommendations
  • Easy accessibility, cleanability and decontamination
  • NSF H1 complaint food oil with no loss of performance
  • No micro organic penetration due to design and pressurization
Bath cleaning with a RX160 HE robot
Perfectly suited for harsh environments
  • Fully encapsulated design (up to IP65/67)
  • Integrated user harness, tubing and valves
  • All connections protected under the base
  • Unrestricted pH suitability from 4,5 to 8,5 (with validation from 2 to 12 feasible)
  • Kinematic pressurization for advanced tightness demands
  • Robust surface treatment/coating and stainless steel joints