Robotic tool changing systems

MPS COMPLETE – Ready-to-use application solutions

The ready-to-use robotic tool changer MPS COMPLETE covers the majority of standardized tool applications. Its transmission control module complies with the most common international production processes for robotic tool changing systems. Simply select a completely configured solution from our comprehensive product line.

YOUR BENEFITS

  • Orders from this product line can be delivered within the shortest possible timeframe.
  • Additions to the transmission control modules can be made at any time.
  • The robot cable package easily connects to standardized international interfaces, eliminating confusion.
Choose a complete solution for the corresponding product line:

MPS 020

Stäubli AG - MPS20-tim-2x-41846-jpg-orig.jpg

Payload: 20 kg
Bending Moment: 30 Nm (static),
105 Nm (dynamic)
Torsion Moment: 30 Nm (static),
105 Nm (dynamic)

Robotic tool changer MPS 020

MPS 032

Stäubli AG - MPS32-tim-2x-41851-jpg-orig.jpg

Payload: 32 kg
Bending Moment: 75 Nm (static),
262.5 Nm (dynamic)
Torsion Moment: 75 Nm (static),
262.5 Nm (dynamic)

Robotic tool changer MPS 032

MPS 130

Robot tool changer MPS 130 with modules

Payload: 100 Kg
Bending Moment: 900 Nm (static),
3,150 Nm (dynamic)
Torsion Moment: 800 Nm (static),
2,800 Nm (dynamic)

Robot tool changer MPS 130

MPS 260

Robot tool changer MPS 260 with modules

Payload: 350 Kg
Bending Moment: 2,000 Nm (static),
7,000 Nm (dynamic)
Torsion Moment: 2,000 Nm (static),
7,000 Nm (dynamic)

Robot tool changer MPS 260

MPS 631

Stäubli AG - 190215_MPS631_vorkonfig_Wechselsystem_Schweissen_Handling_568x408-49585-jpg-orig.jpg

Payload: 630 Kg
Bending Moment: 5,000 Nm (static),
17,500 Nm (dynamic)
Torsion Moment: 5,000 Nm (static),
17,500 Nm (dynamic)

Robot tool changer MPS 631