Test clip GRIP-CI
Stäubli AG - Test-clip-GRIP-CI-tim-2x-51335-jpg-orig.jpg

With steel jaws especially for connections to ground rails and thick cables. For increased safety when making connections, the jaws are insulated on the outside. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: AB200

Order No.

Type

Rated voltage/current

66.9121-*

GRIP-CI

1000 V, CAT III / 16 A

Ni