Socket strip BL2-.../20...

20-pole socket strips, consisting of 2 rows of 10 rigid sockets with solder connection. No need for individual mounting of sockets: Simplified panel drilling, orientation of solder connections and compact mounting with only 5 screws. Available with socket spacings of 6 mm and 12 mm.

Order No.

Type

Rated voltage/current

Number of sockets

Plug spacing

63.9356-*

BL2-6/20/A

30 VAC / 10 A

60 VDC / 10 A

2 x 10

6 mm

Au

63.9358-*

BL2-12/20/A

30 VAC / 10 A

60 VDC / 10 A

2 x 10

12 mm

Au

63.9364-*

BL2-6/20-0,65

30 VAC / 10 A

60 VDC / 10 A

2 x 10

6 mm

Au

63.9363-*

BL2-12/20-0,65

30 VAC / 10 A

60 VDC / 10 A

2 x 10

12 mm

Au

Click on the Order No. to open the dedicated data sheet.