Press-in socket EB4-A...

Insulated, Ø 4 mm, rigid. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc. Nickel-plated and gold-plated versions available.
Round connecting pin Ø 1.9 mm.

Order No.

Type

Rated voltage/current

23.1014-*

EB4-A

30 VAC / 25 A

60 VDC / 25 A

Au

49.7077-*

EB4-A/N

30 VAC / 25 A

60 VDC / 25 A

Ni

Click on the Order No. to open the dedicated data sheet.