Panel-mount socket LB-I4R

Insulated, Ø 4 mm, rigid. Machined brass. Metal thread jacket on the insulation. The socket can be screw-mounted in predrilled panels. Available with hexagonal or round nut.
Solder connection.

Order No.

Type

Rated voltage/current

Nut

23.0110-*

LB-I4R

30 VAC / 25 A

60 VDC / 25 A

Hexagonal nut

Opt

23.0100-*

LB-I4R

30 VAC / 25 A

60 VDC / 25 A

Round nut

Opt

Click on the Order No. to open the dedicated data sheet.