In-line socket XELA-4

For mounting on vertical printed circuit boards, touch-protected and insulated according to IEC/EN 61010-1. The socket is directly soldered onto printed circuit boards. Fixed Ø 4 mm socket, to fit spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Machined brass.
Connection: Ø 2 mm round pin and contacts for mounting on printed circuit boards.

Order No.

Type

Rated voltage/current

66.9032-*

XELA-4

1000 V, CAT III / 24 A

600 V, CAT IV / 24 A

Au

Click on the Order No. to open the dedicated data sheet.