Test lead SLK4...-E...

Highly flexible, with insulation in PVC or silicone with stackable Ø 4 mm MULTILAM plugs with rigid insulating sleeve on both ends.

Order No.

Type

Rated voltage/current

Lead

28.0127-*

SLK4075-E/N

1000 V, CAT II / 15 A

600 V, CAT III / 15 A

PVC    0.75 mm²

Ni

49.0126-*

LK205SLK410-E/N

1000 V, CAT II / 19 A

600 V, CAT III / 19 A

PVC    1.0 mm²

Ni

28.0126-*

SLK410-E/SIL

1000 V, CAT II / 19 A

600 V, CAT III / 19 A

SIL    1.0 mm²

Au

49.0079-*

SLK410-E/N SIL

1000 V, CAT II / 19 A

600 V, CAT III / 19 A

SIL    1.0 mm²

Ni

28.0124-*

SLK425-E

1000 V, CAT II / 32 A

600 V, CAT III / 32 A

PVC    2.5 mm²

Au

28.0125-*

SLK425-E/N

1000 V, CAT II / 32 A

600 V, CAT III / 32 A

PVC    2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.