Test lead LK4-B

Highly flexible, with stackable Ø 4 mm hollow plugs on both ends.

Order No.

Type

Rated voltage/current

Lead

28.0055-*

LK4-B

30 VAC / 19 A

60 VDC / 19 A

PVC    1.0 mm²

Au

28.0056-*

LK4-B/SIL

30 VAC / 19 A

60 VDC / 19 A

SIL    1.0 mm²

Au

Click on the Order No. to open the dedicated data sheet.