SET Isoprobe III – 10:1 – 2,5
Stäubli AG - Set-Isoprobe-III-10-1-2-5-tim-2x-51824-jpg-orig.jpg

Test probe set, consisting of safety highfrequency test probe Isoprobe III - 10:1 - 2,5 and accessories. The test probe with long connecting lead is specially suited for bridging long distances between the test instrument and the object under test.

Order No.

Type

Rated voltage

68.9554-28

SET Isoprobe III – 10:1 – 2,5

Max. 1000 V, CAT III

(600 V, CAT IV)