Isoprobe II – 10:1 – 2,5
Stäubli AG - Isoprobe-II-10-1-2-5-tim-2x-51791-jpg-orig.jpg

Safety high-frequency 10:1 test probe with a long, highly flexible PVC-insulated coaxial connecting lead with BNC plug, specially suited for bridging long distances between the test instrument and the object under test. Compensation adjustment screw and Ø 2  mm safety socket for reference lead connection in the handling part.

Order No.

Type

Lead length [cm]

68.9495-25022

Isoprobe II – 10:1 – 2,5

PVC

250