The electronically controlled positive rotary dobby series S2600 is suitable for producing all kinds of patterned fabrics on the projectile weaving machine. Dobby series S2600 is driven directly by the loom by a direct coupling on the dobby shaft or a transmission chain.
This series includes S2665 and S2675 types.
Advantages:
Features / Model |
S2665 / S2675 |
---|---|
Housing size Pitch |
18 lifting units 12 mm |
Application |
Projectile weaving machine |
Adaptation |
Low position |
Transmission |
Provided together with the projectile weaving machine |