RED DOT AWARD 2021

The Stäubli TS2 industrial robot won the Red Dot Award 2021

Created in 1955 in Germany, the Red Dot Design Award is one of the most sought-after quality marks for good design. The award breaks down into three competitions organized each once a year: 

  • Product Design, the original award launched in 1955 
  • Brands & Communication Design, added in 1993 
  • Design Concept since 2005 


The Red Dot Award documents the most prominent trends worldwide. The award-winning designs are showcased in exhibitions around the globe and in the Red Dot Design Museums as well as in yearbooks and online. 

Find out more in the press article

Thanks to their smart and compact design, unmatched performance and connectivity, the revolutionary four-axis TS2 series won the prestigious award.

TS2 Red dot Squad

Our Robotics teams and design partners

Stäubli AG - Ccou-fim.jpg
Stäubli AG - Robotics-reddot-slider5-fim.jpg
Stäubli AG - Robotics-reddot-slider2-fim.jpg
Stäubli AG - Robotics-reddot-slider3-fim.jpg
Stäubli AG - Robotics-reddot-slider4-fim.jpg

❝ This recognition is a great reflection of the amazing work being done by all of our Staubli Robotics teams and our design partners. ❞

Christophe Coulongeat, Group Division Manager.

​Find out more about the TS2 SCARA range

Stäubli TS2-40 SCARA industrial robot
TS2-40
  • Reach: 460 mm
  • Maximum payload: 8,4 kg
  • Repeatability: ± 0.01 mm
  • Stroke: 200 mm (400 mm optional)
  • Sensitive environment versions: 
  • HE - Stericlean - ESD
Stäubli TS2-60 SCARA industrial robot
TS2-60
  • Reach: 620 mm
  • Maximum payload: 8,4 kg
  • Repeatability: ± 0.01 mm
  • Stroke: 200 mm (400 mm optional)
  • Sensitive environment versions: 
    HE - Stericlean - ESD
Stäubli TS2-80 SCARA industrial robot
TS2-80
  • Reach: 800 mm
  • Maximum payload: 8,4 kg
  • Repeatability: ± 0.015 mm
  • Stroke: 200 mm (400 mm optional)
  • Sensitive environment versions: 
    HE - Stericlean - ESD
Stäubli TS2-100 SCARA industrial robot
TS2-100
  • Reach: 1000 mm
  • Maximum payload: 8,4 kg
  • Repeatability: ± 0.02 mm
  • Stroke: 200 mm (400 mm optional)
  • Sensitive environment versions: 
    HE - Stericlean - ESD