The FAST picker TP80 ESD is the world's fastest picker, fully designed to prevent electrostatic discharges. This high performance robot delivers the perfect level of speed, precision and reliability for handling electronic components.
Model |
FAST picker TP80 |
---|---|
Degrees of freedom |
4 |
Maximum load capacity |
1 kg |
Nominal load capacity |
0.5 kg |
Reach |
800 mm |
Repeatability |
±0.05 mm |
Stroke |
100 mm or 200 mm (option) |
Protection class |
IP65 |
Attachment methods |
Wall |
Stäubli CS8 series controller |