The AxiClamp lead connecting system allows the electrical and mechanical connection of flexible copper leads and furthermore the disconnection and re-use of the same. There are no crimping pliers required and re-using the AxiClamp termination results is time and costs savings, especially in case the lead is being replaced or extended. AxiClamp guarantees an equally good transition resistance compared to a crimp connection but resistance against vibration, too. It offers clear benefits over conventional crimp terminations.
Benefits
Key features
Design
AxiClamp |
product range |
---|---|
Rated current |
6 - 185 mm2 (up to 300 mm2 on request) |
Class |
5 / 6 |
Rated current (185 mm2) |
up to 450 A |
Short circuit current (1s) |
up to 17 kA |
Peak current withstands |
up to 50 kA |
Standards |
DIN VDE 0295, IEC 60228 |