The modular power connector (MPC) can be used in the following areas of application:
The Modular Power Connector MPC range is designed to carry out the electric connections between several functions of the electrical traction chain on any railway rolling stock.
The Modular Power Connector MPC has the advantage of a universal multi-application, compact and modular solution, through the rationalization and the standardization of the common components. Thanks to the modularity of the connector concept and several added options, a complete customized solution can be proposed for each specific application.
Benefits
Key features
|
MPC |
---|---|
Number of poles |
1 to 4 |
Rated current |
Up to 700 A (∆T 50K) |
Rated voltage |
Up to 3600 V |
Test voltage |
12 kV |
Cable cross section |
10 – 240 mm2 |
Protection, mated |
IP66 / IP67 |
Shocks & vibrations |
acc. EN61373: category 2 = bogie mounted |
Housing material |
PA (UL94 V0) |
Operating temperature |
-40°C / +120°C |
Fire protection – EN 45545-2 |
HL3 R23 |
Surrounding temperature |
-50°C / +70°C |
Salt spray test |
acc. EN 60068-2-11: 240h |
Tests |
acc. IEC 62847 |