Insulated, Ø 4 mm, rigid. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc.
Flat connecting tab 4.8 mm x 0.8 mm.
Order No. |
Type |
Rated voltage/current |
|
---|---|---|---|
EB4 |
30 VAC / 25 A 60 VDC / 25 A |
Au |
Click on the Order No. to open the dedicated data sheet.