Stackable, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads.
Solder connection.
Order No. |
Type |
Rated voltage/current |
Cable (A) |
|
---|---|---|---|---|
SLS410 |
30 VAC / 19 A 60 VDC / 19 A |
PVC TPE Ø 2.7 mm 1.0 mm² SIL Ø 3.0 mm 1.0 mm² |
Au |
|
SLS410N |
30 VAC / 19 A 60 VDC / 19 A |
PVC TPE Ø 2.7 mm 1.0 mm² SIL Ø 3.0 mm 1.0 mm² |
Ni |
|
SLS425-A |
30 VAC / 32 A 60 VDC / 32 A |
PVC TPE Ø 3.6 mm 2.5 mm² SIL Ø 3.9 mm 2.5 mm² |
Au |
|
SLS425-A/N |
30 VAC / 32 A 60 VDC / 32 A |
PVC TPE Ø 3.6 mm 2.5 mm² SIL Ø 3.9 mm 2.5 mm² |
Ni |
Click on the Order No. to open the dedicated data sheet.