ACCESSORIES FOR TEST AND MEASUREMENT

Connecting plugs

2 mm Programme

Connecting plug KS2-...

Stäubli AG - connecting-plug-KS2-6L-N-tim-2x-50423-jpg-orig.jpg

Insulated, Ø 2 mm, with rigid Ø 2 mm socket in handling part.

More info

Connecting plug KS2-...

Stäubli AG - connecting-plug-KS2-5-08L-1A-N-tim-2x-50426-jpg-orig.jpg

Insulated, Ø 2 mm, made of brass. Equipped with spring-loaded MULTILAM to ensure vibration-proof contacts

More info

Connecting plug KS2-...

Stäubli AG - connecting-plug-KS2-5-08L-tim-2x-01-50432-jpg-orig.jpg

Insulated, Ø  2  mm, made of brass, one piece and with spring-loaded MULTILAM.

More info

Connecting plug KS2-10L

Stäubli AG - connecting-plug-KS2-10L-tim-2x-50435-jpg-orig.jpg

Insulated, Ø 2 mm, made of brass, one piece and with spring-loaded MULTILAM. With insulating grip.

More info
2 mm Safety Programme

Connecting plug SKS2-12L/1SA/N

Stäubli AG - connecting-plug-SKS2-12L-1SA-N-tim-2x-50438-jpg-orig.jpg

Insulated, made of brass and with rigid insulating sleeves. Equipped with springloaded MULTILAM to ensure vibration-proof contacts.

More info
4 mm Programme

Connecting plug KS4-1...

Stäubli AG - connecting-plug-KS4-11L-tim-2x-50441-jpg-orig.jpg

Insulated, Ø 4 mm, made of brass. Equipped with spring-loaded MULTILAM to ensure vibration-proof contacts

More info

Connecting plug KS4-19L/1

Stäubli AG - connecting-plug-KS4-19L-1-tim-2x-50444-jpg-orig.jpg

Insulated, Ø 4 mm, made of brass. Plugs with spring-loaded MULTILAM. With insulated grip and with two in-line Ø 4 mm rigid sockets.

More info

Connecting plug KS4-19L

Stäubli AG - connecting-plug-KS4-19L-tim-2x-50447-jpg-orig.jpg

Insulated, Ø 4 mm. Made of brass, one piece and with spring-loaded MULTILAM.

More info

Connecting plug KS4-1...

Stäubli AG - connecting-plug-KS4-19-tim-2x-50450-jpg-orig.jpg

Insulated, Ø 4 mm. Hollow plug, made from a single piece of hard-drawn copper alloy.

More info
4 mm Safety Programme

Connecting plug SKS4-19L/1

Stäubli AG - connecting-plug-SKS4-19L-1-tim-2x-50453-jpg-orig.jpg

Insulated, Ø 4 mm, made of brass. Plugs with spring-loaded MULTILAM and rigid insulating sleeves. With insulated grip.

More info

Connecting plug XVB-4/19

Stäubli AG - connecting-plug-XVB-4-19-tim-2x-50462-jpg-orig.jpg

Insulated Ø  4  mm, made of brass. Plugs with spring-loaded MULTILAM and rigid insulating sleeves. With insulated grip.

More info