Highly flexible, fully shielded adapter leads. One end with coaxial cable with touch-protected BNC male connector, other end with in-line Ø 4 mm MULTILAM plugs with rigid insulating sleeve.
Order No. |
Type |
Rated voltage |
Lead |
|
---|---|---|---|---|
67.9842- |
XLAM-414/SC |
1000 V, CAT II 600 V, CAT III |
PVC RG58 |
Au Ni |
67.9867- |
XLAM-414/SC/SIL |
1000 V, CAT II 600 V, CAT III |
SIL SILI-SC 0,5/1,0 |
Au Ni |