Safety breakaway Industrial

Compact break-away coupling for standard applications

Applications

  • Loading processes by means of hose lines
  • Hose and pipe loading arms
  • Loading stations
  • Filling processes
  • Mobile tank systems
  • Bulk loading / unloading, road tankers
  • Process product transfer, rail tankers
  • Container discharge
  • Most industrial product transfer installations
our Sales Team

The ABS breakaway couplings separate the line at a defined tensile load due to its breaking pins technology.
Both coupling halves are equipped with a non-return valve that allows it to close the line impermeably when it is separated and to prevent the fluid escaping into the environment.
Thanks to its construction, the ABS can be used for various applications.

Technical specifications

  • Nominal diameter DN (mm):                 
    • ABS20-DN25 for DN 25 (1’’)
    • ABS40-DN50 for DN 50 (2’’) hoses
    • ABS50-DN65 for DN 65 (2 ½’’) hoses
    • ABS60-DN80 for DN80 (3’’) hoses
    • ABS75-DN100 for DN 100 (4’’) hoses
  • Maximum allowable pressure PS (bar)*: 25 (636 PSI)

 

  • Fluids
    • Most types of fluids (liquids and gases) including aggressive media

 

  • Construction
    • Mainly stainless steel
    • Aluminum
    • Hastelloy
    • Special coating for aggressive media

*depending on the model and operating conditions