Simultaneous connection of all circuits for:
With the MCS Multi Connect System, different energy sources can be connected in a single move, at a single point. This offers many advantages for manufacturers such as, productivity gains in optimized space, as well as operator and installation safety, since the risk of inverting circuits is completely eliminated.
Systems are custom made from our standard fluid couplings and electrical connectors in order to integrate all the customer specifications and environment. According to the application, the circuit connection can be made manually or completely automated.
Technical specifications
Fluids
Construction
Other features