IT AND BROADCASTING

Safe and quick connection for manifolds

Compact, Stäubli quick couplings are perfectly integrated into installations. The choice of seal materials and grades allows connection solutions to be adapted to the type of heat transfer fluid and to a wide temperature range. Perfect sealing is a fundamental criterion in cooling electronics with liquids. This is why Stäubli drip-free quick couplings are perfectly suited to thermal management fluid circuits and guarantee flawless tightness over time. Technologies incorporating misalignment compensation are particularly ideal for blind connection of racks.

SPT - Non-spill

Non-spill quick coupling with ball locking SPT/CG

DN (mm): from 05 to 25
Maximum allowable pressure PS (bar)*: 40

More about non spill connectors

SCG - Compact non-spill

Non-spill quick coupling with colored ring SCG

DN (mm): from 03 to 12
Maximum allowable pressure PS (bar)*: 16

More about compact connectors

DAG - Automatic coupling

Stäubli AG - DAG-automatic-coupling-TIM-2x-71094-jpg-orig.jpg

DN (mm): from 03 and 06
Maximum allowable pressure PS (bar)*: 16

More about locking system
BLIND MATE CONNECTION

CGO - Self aligning

Non-spill CGO oscillation connectors range

DN (mm) from 03 to 12
Maximum allowable pressure PS (bar)*: 16

More about self aligning connectors

CGD - Self aligning

Non-spill CGD blind mate connectors range

DN (mm): from 03 to 12
Maximum allowable pressure PS (bar)*: 16

More about self aligning connectors

*depending on the model and operating conditions