Market Automotive

Extensive range of quick-release couplings for cooling applications

The wide range of Stäubli quick-release couplings, either full-flow diameter or non-spill, with sizes ranging from 3 mm to 50 mm, will deliver long-term reliability, performance and high productivity. Applications: hot stamping, foundry and casting process for mold cooling circuits and press equipment, test bench equipment and e-mobility test area.

HTI – High temperature

High temperature quick couplings HTI for temperature control

DN (mm): from 09 to 25
Maximum allowable pressure PS (bar)*: 12

More about high-temperature connectors

TTX – NATO STANAG 3756

Stäubli AG - high-flow-transfer-stanag-TTX-tim-2x-50154-jpg-orig.jpg

DN (mm): from 25 to 100
Maximum allowable pressure PS (bar)*: 25

More about NATO STANAG connectors

CGD – Self aligning

Non-spill CGD blind mate connectors range

DN (mm): from 03 to 12
Maximum allowable pressure PS (bar)*: 16

More about self-aligning connectors

VSU symmetrical

Symmetrical quick release couplings VSU

DN (mm): from 38 to 50
Maximum allowable pressure PS (bar)*: 10

More about symmetrical connectors

CBI - Clean-break

Non-spill flat face coupling CBI for temperature control

DN (mm): from 03 to 25
Maximum allowable pressure PS (bar)*: 50

More about clean break connectors

CBX - Non-spill high pressure

Compact non-spill quick couplings CBX

DN (mm): from 03 to 16
Maximum allowable pressure PS (bar)*: 450

More about high-pressure connectors

GPL - Full flow

Full flow quick coupling GPL for temperature control

DN (mm): from 25 to 50
Maximum allowable pressure PS (bar)*: 10

More about full flow connectors

UPB – Full-flow stainless steel

Full flow all stainless steel couplings UPA - UPB

UPB DN (mm): from 25 to 50
Maximum allowable pressure PS (bar)*: 30

More about stainless steel connectors

RMI – Single or double shutoff

Single or double shutoff coupling RMI for connection of low pressure temperature control circuits

DN (mm): from 06 to 37
Maximum allowable pressure PS (bar)*: 16

More about modular connectors