Frame weaving

Negative dobby type S2700 for patterned fabrics

The negative dobby type S2700 is ideally suited for producing all types of weaves from basic weaves to patterned fabrics, especially filament and staple fibre fabric. This type negative dobby can be installed in high position on water-jet and air-jet weaving machines.

Advantages:

  • Robust monobloc housing, lifting units with balances and movable clips
  • Simple harness motion relief and rapid shed opening adjustment
  • Easy maintenance
  • Consistent and reliable
  • Electronic control, with built-in control unit

FEATURES / MODEL

S2700

Housing size

Pitch

16 lifting units

12 mm

Adaptation

High position

Application

Water-jet and air-jet weaving machines

Transmission

da14 with VR quick link system for the heddles frame