Stäubli provides a complete range of dobbies and cam motions for manufacturing all types of technical fabrics. Completely customized solutions can be configured for specific requirements.
This high-performance electronically controlled open-shed dobby operates according to the Stäubli rotary principle. It can be installed on the weaving machine on either the right or left and in upper or lower position.
The following models are available:
This electronically controlled closed-shed dobby is particularly suitable for all types of technical fabrics, such as filters, press felts, wire cloth, carrier materials for coating, and others. A high loading capacity and precise frame movement characterize this exceptionally compact dobby, which requires little maintenance. Its operation is both reliable and silent, even with high rotation speeds and high warp yarn tensions.
Owing to its compact and symmetrical shape, this machine offers a variety of possible installation configurations on the weaving machine. The dobby type S4080 can be equipped with an electronic monitoring device, which detects the frames during the entire raising movement in upper or lower shed position.
FEATURES / MODEL | ROTARY DOBBY TYPE S2688 | CLOSED-SHED DOBBY TYPE S4080 |
|---|---|---|
Application | Technical fabrics, notably forming fabrics | Technical fabrics, namely wet felts, seam felts and dryer felts for papermaking machines |
Housing / pitch |
|
|