Frame weaving

Cam motions S1600 and S1700 for basic weaves

The Stäubli cam motions series S1600 and S1700 are ideally suited for weaving various plain weaves.The S1781 model can also be used to produce special heavy fabrics. Both series can be used on air-jet and rapier weaving machines.

Advantages:

  • Robust monobloc housing
  • Integral automatic shed leveling device (S1692 / S1781)
  • Quick change of cams and bevel wheel pair
  • Precise transmission of movement to the heddle frames
  • Oil bath lubrication or circulation type, lubrication electronically monitored
  • New high-performance harness motion without maintenance

Features / Model

S1691

S1692

S1781

Housing size

Pitch

8 lifting units

12 mm

8 lifting units

12 mm

10 lifting units

12 mm

Levelling device

No

Yes

Yes

Adaptation

Low position

Low position

Low position

Application

Air-jet and rapier

weaving machines

Air-jet and rapier

weaving machines

Air-jet and rapier

weaving machines

Transmission

e32 or e33 with

the VR or DRC

quick link system

e32 or e33 with

the VR or DRC

quick link system

e32 or e33 with

the VR or DRC

quick link system