ALPHA 500 XHDC

The ALPHA 500 XHDC is the perfect partner for weavers intending to produce high-quality carpets with reed densities up to 1,200 reed/m. All common pile materials can be woven, and high-density carpets with up to 3 million points can be produced. Thanks to the option of using double- and triple-point technique, very impressive colour combinations can be realized on a 16-harness-frame machine.

The ALPHA 500 XHDC is the ideal machine for weavers who want to enthrall their customers with carpets that boast high density, a perfect surface, and extraordinary designs.

Technical parameters

Optional carpet effects for unlimited creativity

//www.staubli.com