Metal industry Finishing, painting

Application of electrostatic paint

This solution was engineered using small robots and simple painting equipment ready to attend painting lines for small paint parts with low degree of complexity such as metallurgical industry, general cases painting, or flat surfaces.
Picasso solution uses an electrostatic painting system. The pumping system uses a double diaphragm pump capable of maintaining a stable pressure and supply the whole system with painting.

By using Picasso Robotic Painting system, customers can achieve around 30% reduction in paint consumption compared to manual processes without electrostatic. This reduction can be higher when the client's process has low efficiency.
The solution includes integrated automation panel, HMI control, pneumatic control, safety equipment, painting interface Nova Paint and Stäubli RX160 Paint robot.