Sensitive environments Electronics

ESD compliant FAST picker TP80 robot

The FAST picker TP80 ESD is the world's fastest picker, fully designed to prevent electrostatic discharges. This high performance robot delivers the perfect level of speed, precision and reliability for handling electronic components

Highlights
ESD compliance guaranteed
ESD compliance guaranteed by 3 specific tests
  • Surface resistivity
  • Residual charges
  • Dissipation and transversal conductivity
    Several test points covering every arm’s element
ESD symbol
Minimize part failures and rework costs
  • Ensure that all accessible elements are dissipative to eliminate ESD risks in production.
  • Specific ESD compliant coating
Transversal conductivity FAST picker TP80 ESD robot
Safely handle sensitive devices

Each arm link connected to ground, transversal conductivity

Work envelope ESD compliant FAST picker TP80 robot
High performance
  • World's fastest picker
  • Most efficient work envelope in fast pickers category
  • Up to 200 mm vertical stroke

technical specifications

Model

FAST picker TP80

Degrees of freedom

4

Maximum load capacity

1 kg

Nominal load capacity

0.5 kg

Reach

800 mm

Repeatability

±0.05 mm

Stroke

100 mm or 200 mm (option)

Protection class

IP65

Attachment methods

Wall

Stäubli CS8 series controller