Sensitive environments Electronics

ESD compliant industrial 6 axis robots

Stäubli ESD robots are designed to prevent electrostatic discharges and comes in 6-axis version in various sizes with reaches ranging from 515 to 2,594 mm. These super high performance robots deliver the perfect level of speed, precision and reliability for safe handling of electronic components.

Highlights
ESD compliance guaranteed
ESD compliance guaranteed by 3 specific tests
  • Surface resistivity
  • Residual charges
  • Dissipation and transversal conductivity
    Several test points covering every arm’s element
ESD symbol
Minimize part failures and rework costs
  • Ensure that all accessible elements are dissipative to eliminate ESD risks in production.
  • Specific ESD compliant coating
TX2-90 transversal conductivity
Safely handle sensitive devices

Each arm link connected to ground to ensure transversal conductivity

Attachment methods (TX2-90 ESD)
Flexible production line integration

Due to their multiple attachment methods and open controller architecture offering any kind of industrial interface Stäubli ESD robots are perfectly suited for flexible and easy integration.

Specifications

Model

TX2-40

TX2-60

TX2-60L

TX2-90

TX2-90L

TX2-90XL

Degrees of freedom

6

6

6

6

6

6

Maximum load capacity*

2.3 kg

9 kg

5 kg

20 kg

15 kg

9 kg

Nominal load capacity

1.7 kg

3.5 kg

2 kg

6 kg

5 kg

4 kg

</