Sensitive Environments Aseptic

6 axis Stericlean robots

Stericlean robot range is designed to meet the stringent requirements of hydrogen peroxide (H₂O₂) decontamination process. It can operate in a Grade A environment for various applications in laboratory, batch testing or pharmaceutical production.

Stäubli offers a complete range of 6 axis robots with reach from 515 mm to 2594 mm.

Highlights
Articulated robot Stericlean (Aseptic environment)
Designed for high risk sterile environments
  • GMP (Good Manufacturing Practices): Grade A
  • Enclosed arm structure and sealed vertical cable
  • Glossy, smooth surface
  • NSF H1 food oil
  • Special seals
Steriline stericlean
Completely resistant to hydrogen peroxide (H2O2)

With their special joints and enclosed IP65 structure, Stericlean robots are designed to handle decontamination processes (vaporous or fluid) in VHP environments. 

Aseptic filling with a TX60 Stericlean
Proven reliability

Stericlean robots have proven their reliability time and time again in cleanroom, biotech, and pharmaceutical applications.

Attachment methods (TX2-40 STERI)
Flexible production line integration

Due to their multiple attachment methods and open controller architecture offering any kind of industrial interface Stäubli Stericlean robots are perfectly suited for flexible and easy integration.

Specifications

Model

TX2-40

TX2-60

TX2-60L

TX2-90

TX2-90L

TX2-90XL

Degrees of freedom

6

6

6

6

6

6

Maximum load capacity*

2.3 kg

9 kg

5 kg

20 kg

15 kg

9 kg

Nominal load capacity

1.7 kg

3.5 kg

2 kg

6 kg

5 kg