Robotic arms Application packs

High speed machining (hsm) robots

More information
Our sales team

The HSM robots are designed for a number of high speed machining applications: finishing, die trimming, modeling, drilling, tapping, deburring, contouring, weld bead machining and more on many types of materials, including aluminum, stainless steel, composites, resins, wood, glass and brass.

HSM robots features
TX90 hsm at toolcraft
Enclosed and pressurizable structure

Protection of motors and cables integrated into the robot arm for operations in hostile environments (dust, spraying, lubricant, etc.)

External axis function
External axis function

Ability to drive an external axis.