Robotic Arms FAST picker TP80

FAST picker TP80 robot

Designed by Stäubli, the FAST picker TP80 is the only truly clean picker robot around. It’s an extremely fast robot designed for small and light parts (<1 kg) handling operations. The FAST picker TP80 robot is particularly well-suited for packaging applications in various fields such as food, pharmaceuticals, photovoltaics and cosmetics. It also comes in an HE version that can stand up to humid environments.

ADVANTAGES OF THE FAST PICKER TP80
Stäubli AG - FAST-picker-TP80-4-axis-robotic-arm-sphere-pim-2x-35891-jpg-orig.jpg
High speed

The FAST picker TP80 is an extremely fast robot with sustained 200 picks per minute capability under continuous operation.

Stäubli AG - FAST-picker-TP80-4-axis-robotic-arm-chocolate-application-pim-2x-01-36015-jpg-orig.jpg
No interference with camera line of vision

The FAST picker TP80 is specifically designed not to interfere with a camera’s line of vision.

Stäubli AG - FAST-picker-TP80-4-axis-robotic-arm-arm-fold-view-pim-2x-35921-jpg-orig.jpg
Able to operate in confined areas

The FAST picker TP80’s slim forearm allows it to access confined spaces, for example loading and unloading through slotted machine openings.

Stäubli AG - FAST-picker-TP80-4-axis-robotic-arm-work-envelope-pim-2x-36028-jpg-orig.jpg
Large work envelope

With its 800 mm reach and 100 mm (or optional 200 mm) stroke, the FAST picker TP80 robot can cover a large work envelope at very high speeds.

Stäubli AG - FAST-picker-TP80-4-axis-robotic-arm-bellows-profile-pim-2x-35918-jpg-orig.jpg
Sensitive environments

Thanks to its protective housing and bellows, the FAST picker TP80 can work in sensitive environments. Its fully enclosed structure and smooth surfaces make the robot easy to clean.

Flexible production line integration

  • The robot has a small footprint and is easy to mount using the wall mounting assembly. It can also be mounted on a mobile structure.


Precise trajectory performance

  • Increased part quality
  • Reduced rework costs
  • Rigid structure


Sleek and easy to clean

  • No foreign bodies reported
  • Fully enclosed structure
  • Smooth surface


Space efficient

  • Simple attachment
  • Option to mount the robot on a mobile structure
  • Small mounting plate


Certifications

  • UL, CE, KCS

FAST picker TP80 robot specifications

Model

FAST picker TP80

Degrees of freedom

4

Maximum load capacity

1 kg

Nominal load capacity

0.5 kg

Reach

800 mm