Robotic arms Collaborative robots

Our collaborative robots

More information
our Sales Team

Our fast and precise TX2 robots are the next generation of 6-axis robotic arms. This new line of robots is redefining performance with an ideal combination of speed, rigidity, size and precision. These collaborative robots have unique features that make them adaptable to all industries, including sensitive and complex environments.
They protect your employees, production and investment.

TX2-40 robotic arm

TX2-40 6 axis robot

Reach: 515 mm
Maximum payload: 2.3 kg
Repeatability: ± 0.02 mm

TX2-40 collaborative robot

TX2-60 robotic arm

TX2-60 6 axis robot

Reach: 670 mm
Maximum payload: 9 kg
Repeatability: ± 0.02 mm

TX2-60 collaborative robot

TX2-60L robotic arm

TX2-60L 6 axis robot

Reach: 920 mm
Maximum payload: 5 kg
Repeatability: ± 0.03 mm

TX2-60L collaborative robot

TX2-90 robotic arm

TX2-90 6 axis robot

Reach: 1000 mm
Maximum payload: 20 kg
Repeatability: ± 0.03 mm

TX2-90 collaborative robot

TX2-90L robotic arm

TX2-90L 6 axis robot

Reach: 1200 mm
Maximum payload: 15 kg
Repeatability: ± 0.035 mm

TX2-90L collaborative robot

TX2-90XL robotic arm

TX2-90XL 6 axis robot

Reach: 1450 mm
Maximum payload: 9 kg
Repeatability: ± 0.04 mm

TX2-90XL collaborative robot