Industrial robots sensitive environments

Stericlean robotic arms

Stäubli has many customers in the life sciences industry and works closely with leading pharmaceutical companies. This gave our engineers a leg up when adapting our well-known range of industrial Cleanroom robots to new hydrogen peroxide decontamination standards. Our line of Stericlean robots meets the most stringent requirements for pharmaceutical and cleanroom applications.

Stäubli TX2-40 Stericlean (Aseptic) industrial robot
TX2-40 Stericlean
  • Reach: 515 mm
  • Maximum payload: 2.3 kg
  • Repeatability: ± 0.02 mm
  • Fully H₂O₂ resistant
  • GMP: class A
Stäubli TX2-60 Stericlean (Aseptic) industrial robot
TX2-60 | TX2-60L Stericlean
  • Reach: 670 mm to 920 mm
  • Maximum payload: 5 kg to 9 kg
  • Repeatability: ± 0.02 mm to ± 0.03 mm
  • Fully H₂O₂ resistant
  • GMP: class A
Stäubli TX2-90 Stericlean (Aseptic) industrial robot
TX2-90 | TX2-90L | TX2-90XL Stericlean
  • Reach: 1000 mm to 1450 mm
  • Maximum payload: 9 kg to 20 kg
  • Repeatability: ± 0.03 mm to ± 0.04 mm
  • Fully H₂O₂ resistant
  • GMP: class A
Stäubli RX160 Stericlean (Aseptic) industrial robot
RX160 | RX160L Stericlean
  • Reach: 1710 mm to 2010 mm
  • Maximum payload: 28 kg to 34 kg
  • Repeatability: ± 0.05 mm
  • Fully H₂O₂ resistant
  • GMP: class A
Stäubli TX200 Stericlean (Aseptic) industrial robot
TX200 | TX200L Stericlean
  • Reach: 2194 mm to 2594 mm
  • Maximum payload: 100 kg to 150 kg
  • Repeatability: ± 0.06 mm to ± 0.1 mm
  • Fully H₂O₂ resistant
  • GMP: class A