Industrial robots Sensitive Environments

Painting robots

The Paint system is designed to provide an automation package ready to be integrated into your cell. It includes an electrical cabinet and purge system, with the analog I/O module ready to connect for paint parameters such as fan width, material flow, atomizing pressure or voltage and bell speed for electrostatic applications.

TX90 Paint robot

Stäubli TX90 Paint

Reach: 1000 mm
Repeatability: ± 0.03 mm

TX90 Paint

TX90L Paint

Stäubli TX90L Paint

Reach: 1200 mm
Repeatability: ± 0.035 mm

TX90L Paint

TX90XL Paint

Stäubli TX90XL Paint

Reach: 1450 mm
Repeatability: ± 0.04 mm

TX90XL Paint

RX160 Paint robot

Stäubli RX160 Paint

Reach: 1710 mm
Repeatability: ± 0.05 mm

RX160 Paint

RX160L Paint robot

Stäubli RX160L Paint

Reach: 2010 mm
Repeatability: ± 0.05 mm

RX160L Paint

TX250 Paint robot