Robotic arms sensitive environments

HE robotic arms (Humid Environment)

All around the world, the food and beverage industry makes extensive use of industrial robots, particularly HE robots for humid environments. Stäubli’s HE robotic arms have become the market leader thanks to their fully hygienic design, unmatched technical performance and ability to completely eliminate bacterial contamination risks. This major innovation has revolutionized the food industry
HE robots are also suitable for applications such as waterjet cutting and washing.

Stäubli FAST picker TP80 HE (Hygienic - Humid) industrial robot
FAST picker TP80 HE
  • Reach: 800 mm
  • Maximum payload: 1 kg
  • Repeatability: ± 0.05 mm
  • Stroke: 100 mm (200 mm optional)
Stäubli TX2-60 HE (Hygienic-Humid) industrial robot
TX2-60 HE | TX2-60L HE
  • Reach: 670 mm to 920 mm
  • Maximum payload: 5 kg to 9 kg
  • Repeatability: ± 0.02 mm to ± 0.03 mm
Stäubli TX2-90 HE (Hygienic-Humid) industrial robot
TX2-90 HE | TX2-90L HE | TX2-90XL HE
  • Reach: 1000 mm to 1450 mm
  • Maximum payload: 9 kg to 20 kg
  • Repeatability: ± 0.03 mm to ± 0.04 mm
Stäubli RX160 HE (Hygienic-Humid) industrial robot
RX160 HE | RX160L HE
  • Reach: 1710 mm to 2010 mm
  • Maximum payload: 28 kg to 34 kg
  • Repeatability: ± 0.05 mm
Stäubli TX200 HE (Hygienic-Humid) industrial robot
TX200 HE | TX200L HE
  • Reach: 2194 mm to 2594 mm
  • Maximum payload: 100 kg to 150 kg
  • Repeatability: ± 0.06 mm to ± 0.1 mm