Robotic arms sensitive environments

TS2-80 ESD 4-axis robotic arm

More information
Our sales team

The ESD line of robots is designed to prevent ElectroStatic Discharges and comes in 4-axis versions in various sizes with reaches ranging from 460 to 1,000 mm. These high performance robots deliver the perfect level of speed, precision and reliability for handling electronic components.

Advantages of the TS2-80 ESD
ESD compliance guaranteed
ESD compliance guaranteed by 3 specific tests
  • surface resistivity
  • residual charges
  • dissipation and transversal conductivity

10 test points covering every arm’s element

ESD symbol
Minimize part failures and rework costs

Ensure that all accessible elements are dissipative to eliminate ESD risks in production. Specific ESD compliant paint

TS2 transversal conductivity
Safely handle sensitive devices

Each arm link connected to ground, transversal conductivity

SCARA TS2 ESD robots attachment methods
Flexible integration on the production line

For greater flexibility, Stäubli robots have multiple mounting configurations (floor or ceiling) to make it easier to integrate the robot into the production chain.

Optimum cleanliness, arm motion freedom and production reliability

  • All cables and pipes routed through the arm removing obstacles from the work area
  • Enclosed structure


Optimum use of the work area

  • Less floorspace needed
  • Large work envelope


Eliminating complex cable management

  • Connections directly on the robot forearm thanks to integrated electrical and Ethernet cables


Work in difficult environments

  • Vertical cable outlet, complete protection of connections
  • Specific joints


Precise trajectory performance

  • Increased part quality
  • Reduced rework costs
  • Rigid structure


High precision, long life time and reduced maintenance

  • JCS gearbox designed by Stäubli


Certifications

  • UL, CE, KCS

TS2-80 SCARA robot specifications

Model

TS2-80 ESD

Degrees of freedom

4

Maximum load capacity

8.4 kg

Nominal load capacity

2.4 kg

Reach

800 mm

Repeatability X-Y

± 0,015 mm

Repeatability Z

± 0,004 mm

Repeatability R-Z

± 0,003°

Protection class - EN 60529

Up to IP65 with ball screw cover and bellows

Attachment methods

Floor or ceiling

Stäubli CS9 controller

CS9