Industrial robots sensitive environments

ESD robotic arms (ElectroStatic Discharge)

More informations

ESD robots are designed to prevent electrostatic discharges in order to safely handle electronic components. It can operate in sensitive electronic environment for various applications such as PCB assembly, vision inspection, product testing and packaging of electronic consumer goods

4-axis SCARA robotic arms
Stäubli TS2-40 ESD SCARA industrial robot
TS2-40 ESD
  • Reach: 460 mm
  • Maximum payload: 8.4 kg
  • Repeatability: ± 0.01 mm
  • Stroke: 200 mm (400 mm optional)
Stäubli TS2-60 ESD SCARA industrial robot
TS2-60 ESD
  • Reach: 620 mm
  • Maximum payload: 8.4 kg
  • Repeatability: ± 0.01 mm
  • Stroke: 200 mm (400 mm optional)
Stäubli TS2-80 ESD SCARA industrial robot
TS2-80 ESD
  • Reach: 800 mm
  • Maximum payload: 8.4 kg
  • Repeatability: ± 0.015 mm
  • Stroke: 200 mm (400 mm optional)
Stäubli TS2-100 ESD SCARA industrial robot
TS2-100 ESD
  • Reach: 1000 mm
  • Maximum payload: 8.4 kg
  • Repeatability: ± 0.02 mm
  • Stroke: 200 mm (400 mm optional)
6-axis robotic arms
Stäubli TX2-40 ESD industrial robot
TX2-40 ESD
  • Reach: 515 mm
  • Maximum payload: 2.3 kg
  • Repeatability: ± 0.02 mm
Stäubli TX2-60 ESD industrial robot
TX2-60 | TX2-60L ESD
  • Reach: 670 mm to 920 mm
  • Maximum payload: 5 kg to 9 kg
  • Repeatability: ± 0.02 mm to ± 0.03 mm
Stäubli TX2-90 ESD industrial robot
TX2-90 | TX2-90L | TX2-90XL ESD
  • Reach: 1000 mm to 1450 mm
  • Maximum payload: 9 kg to 20 kg
  • Repeatability: ± 0.03 mm to ± 0.04 mm
Stäubli RX160 ESD industrial robot
RX160 | RX160L ESD
  • Reach: 1710 mm to 2010 mm
  • Maximum payload: 28 kg to 34 kg
  • Repeatability: ± 0.05 mm
Stäubli TX200 ESD industrial robot
TX200 | TX200L ESD
  • Reach: 2194 mm to 2594 mm
  • Maximum payload: 100 kg to 150 kg
  • Repeatability: ± 0.06 mm to ± 0.1 mm