Robotic arms sensitive environments

Our Cleanroom robotic arms

Our Cleanroom robots have been developed specifically to meet the requirements of clean environments. All robots are ISO class 2/3 (SCR) or class 4 (CR) certified for use in semiconductor, biotechnology, pharmaceutical, medical and other industries.

Stäubli TX2-40 Cleanroom industrial robot
TX2-40 Cleanroom
  • Reach: 515 mm
  • Maximum payload: 2.3 kg
  • Repeatability: ± 0.02 mm
  • GMP Class A
  • ISO class  2 – 3
Stäubli TX2-60 Cleanroom industrial robot
TX2-60 | TX2-60L Cleanroom
  • Rayon d'action : 670 mm - 920 mm
  • Charge maximale: 5 kg - 9 kg
  • Répétabilité : ± 0.02 mm - ± 0.03 mm
  • GMP Class A
  • ISO class 2 – 3
Stäubli TX2-90 Cleanroom industrial robot
TX2-90 | TX2-90L | TX2-90XL Cleanroom
  • Reach: 1000 mm to 1450 mm
  • Maximum payload: 9 kg to 20 kg
  • Repeatability: ± 0.03 mm to ± 0.04 mm
  • GMP Class A
  • ISO class 2 – 3
Stäubli RX160 Cleanroom industrial robot
RX160 | RX160L Cleanroom
  • Reach: 1710 mm to 2010 mm
  • Maximum payload: 28 kg to 34 kg
  • Repeatability: ± 0.05 mm
  • GMP Class A
  • ISO class 4
Stäubli TX2-40 Cleanroom industrial robot
TX200 | TX200L Cleanroom
  • Reach: 2194 mm to 2594 mm
  • Maximum payload: 100 kg to 150 kg
  • Repeatability: ± 0.06 mm to ± 0.1 mm
  • GMP Class A / B
  • ISO class 5