Customized solution for AGV

New CombiTac solution for high misalignment absorption

The modular connector system CombiTac from Stäubli now offers a new solution for high misalignment absorption allowing for space-saving design and more flexibility. The male part comes with guiding pins, the female part is of conic form.
CombiTac with new high misalignment solution
The modular connector system CombiTac from Stäubli now offers a new solution for high misalignment absorption allowing for space-saving design and more flexibility. The male part comes with guiding pins, the female part is of conic form.
Male guiding pins and conic type female part

At Stäubli Electrical Connectors we have designed a CombiTac high misalignment solution for small AGVs by adding new end pieces that absorb ±4 mm radial and ±2° angular misalignments.

With the new high misalignment product, we want to offer a complete, ready-to-use solution that covers higher compensation, allowing customers with higher tolerance requirements to simplify their design and reduce space and costs.

The product consists in new end pieces: the pins on the male side serve as guiding pins during the connection process with the conic type end pieces on the female side. They both absorb radial (±4 mm) and angular (±2°) misalignments. The guiding pins include insulation caps for electrical protection.

The new high misalignment solution is suitable for various industries requiring higher tolerances, production lines, testing equipment and for docking applications for small AGVs, present and needed in general industry.

Advantages:

  • All-in-one solution that covers both
    - Radial misalignment: ±4 mm
    - Angular misalignment: ±2°
  • Long-life solution: 100’000 mating cycles (minimum maintenance and replacement costs)
  • Cost and space saving with a ready-to-use solution 
  • Added value: hybrid connector for power, signals, air and fluid


A data sheet is avalailable here.